??
Seleção de modelos em CAD
K1721.0600
HELP_VARIABLE
Company
KIPP
Description
K1721 - Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg
Bill of material
K1721.0600
BESTKIPP
Order No.
K1721.0600
BX
distance
mm
Enter value for BX
distance
mm
cm
inch
ft
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
7.5 mm
A1
distance
292,5 mm
A2
distance
585 mm
A3
distance
225 mm
A4
distance
275 mm
A5
distance
450 mm
B
width
26.5 mm
H
height
80 mm
L
Length
600 mm
TRAGKRAFT
Loading per pair kg
300 kg
GEW
Approx. weight
5.1200 kg
MONTAGE
Assembly
side mounting
PTYP
Product type
standard
VA
Packaging type
1 piece = 1 pair
ARTU
Overview of items
Overview of items
INFO
Technical Information
Technical Information
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
4059245586646
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Visualização
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions